Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WBMQ818-10-R-56
Part #:GR8183015.00
Catalog #:GR-WBMQ818-10-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.06 | G: | 1.38 |
| Center Distance (in): | 1.75 in | J: | 4.19 in |
| N: | 4.31 | AK: | 4.5 |
| LQ: | 4.09 in | C: | 5.75 in |
| RQ: | 3.59 in | L: | 4.31 in |
| O: | 2.05 in | F: | 2.75 |
| O*: | 1.84 in | BD: | 6.5 |
| I: | 3.24 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 0.875 |
| K: | 2.09 in | BF: | 0.41 |
| D: | 2.06 | TAP Depth: | 0.63 in |
| A: | 3.56 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 1.625 |
| Output Style: | R | No. of Gear Reductions: | Single |
| Output HP: | 1.466 | Keyway: | 3/16 X 3/32 |
| Series Code: | GR | Input RPM: | 1,750 |
| Mounting Style: | No Base | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 3/16 X 1.38 | Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Series Style: | GR-WBMQ-R |
| Output Shaft Orientation: | R | Output RPM: | 175 |
| Overhung Load: | 1,200 | Reducer Style: | Worm - Right Angle |
| Model Code: | WBMQ818 | Ratio Range: | 10:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | WBMQ-R | Input Quill Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 690310009932 | Weight: | 24.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

