Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-20-L-56
Part #:GR8240041.00
Catalog #:GR-BM824-20-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | G: | 1.44 |
| BD: | 6.5 | BF: | 0.41 |
| L: | 5.51 in | LM: | 7.76 |
| I: | 3.77 in | T: | 1.125 |
| D: | 2.5 | O*: | 2.44 in |
| C: | 6.94 in | K: | 2.5 in |
| O: | 2.66 in | M: | 2.38 |
| N: | 5.14 | U: | 0.75 in |
| LQ: | 4.63 in | RQ: | 4.09 in |
| F: | 2.88 | BE: | 0.38 in |
| AJ: | 5.88 | B: | 6.12 |
| J: | 5 in | AK: | 4.5 |
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
| A: | 4.06 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,175 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Series Code: | GR |
| Mounting Style: | No Base | Output HP: | 1.972 |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Series Style: | GR-BM-L | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 1.75 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input HP: | 2.326 | Input Keyway: | 3/16 X 1.63 in |
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 2.326 | Motor Frame Size: | 56C |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor HP Rating: | 2 | Ratio: | 20:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | BM824 | Center Distance (in): | 2.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1421 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310011089 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

