Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-30-L-140
Part #:GR8240079.00
Catalog #:GR-BM824-30-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 2.88 |
| U: | 0.75 in | D: | 2.5 |
| O: | 2.66 in | LM: | 7.76 |
| J: | 5 in | Center Distance (in): | 2.38 in |
| AK: | 4.5 | K: | 2.5 in |
| L: | 5.51 in | BD: | 6.5 |
| AJ: | 5.88 | G: | 1.44 |
| O*: | 2.44 in | N: | 5.14 |
| C: | 6.94 in | I: | 3.77 in |
| T: | 1.125 | BE: | 0.38 in |
| B: | 6.12 | H-Tap size: | 3/8-16 UNC in |
| A: | 4.06 | TAP Depth: | 0.69 in |
Technical Specifications
| Output RPM: | 58.3 | Series Code: | GR |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-BM-L |
| Frame Size: | 140TC | Overhung Load: | 1,770 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Mounting Style: | No Base | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Input HP: | 1.653 |
| Output Style: | L | Output HP: | 1.317 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.38 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.653 |
| Input Bore (C Face): | 0.875 | Model Code: | BM824 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Assembly: | BM-L | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| UPC: | 690310011416 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

