Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B830-60-D
Part #:GR8300034.00
Catalog #:GR-B830-60-D
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | O*: | 3.36 in |
| B: | 8.12 | G: | 2 |
| L: | 6.57 in | O: | 3.6 in |
| M: | 2.38 | F: | 4 |
| J: | 7 in | T: | 1.25 |
| D: | 3.25 | C: | 8.88 in |
| N: | 6.75 | Center Distance (in): | 3 in |
| K: | 3.5 in | U: | 0.875 in |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.25 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Overhung Load: | 2,170 | No. of Gear Reductions: | Single |
| Keyway: | 3/16 X 3/32 | Output RPM: | 29 |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Mounting Style: | No Base | Output HP: | 1.117 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Output Shaft Assembly Code: | D | Input HP: | 1.637 |
| Series Style: | GR-B-D | Output Key: | 1/4 X 1.75 |
| Output Style: | D | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | B-D |
| Input HP @ 1750 RPM: | 1.637 | Output Diameter (in): | 1.250 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Model Code: | B830 | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Ratio: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310018576 | Weight: | 64.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

