Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-20-L-56
Part #:GRG8210041.00
Catalog #:GRG-BM821-20-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | O*: | 2.08 in |
| AJ: | 5.88 | B: | 5.8 |
| O: | 2.29 in | F: | 3 |
| T: | 1 | U: | 0.625 in |
| Center Distance (in): | 2.06 in | I: | 3.61 in |
| BD: | 6.5 | RQ: | 4.06 in |
| L: | 4.82 in | D: | 2.28 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | G: | 1.44 |
| M: | 1.76 | C: | 6.38 in |
| K: | 2.5 in | N: | 4.68 |
| LQ: | 4.46 in | J: | 4.75 in |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output Style: | L | Series Style: | GRG-BM-L |
| Output Key: | 1/4 X 1.44 | Input Style: | Flexible Coupling Input |
| Keyway: | 3/16 X 3/32 | Input HP: | 1.584 |
| Mounting Style: | No Base | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Input RPM: | 1,750 | Output HP: | 1.338 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,175 |
| Series Code: | GRG | No. of Gear Reductions: | Single |
| Output RPM: | 87 | Output Shaft Orientation: | L |
| Model Code: | BM821 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.584 | Assembly: | BM-L |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor HP Rating: | 1.5 |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56 |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.38 in | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Quill Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 964 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 690310036211 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

