Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-30-R-56
Part #:GRG8210055.00
Catalog #:GRG-BM821-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | AJ: | 5.88 |
| N: | 4.68 | T: | 1 |
| LM: | 7.07 | BD: | 6.5 |
| F: | 3 | K: | 2.5 in |
| J: | 4.75 in | G: | 1.44 |
| D: | 2.28 | BF: | 0.41 |
| O*: | 2.08 in | C: | 6.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| O: | 2.29 in | L: | 4.82 in |
| I: | 3.61 in | U: | 0.625 in |
| Center Distance (in): | 2.06 in | A: | 3.81 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Orientation: | R | Series Code: | GRG |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 58 |
| Output HP: | 0.896 | Output Style: | R |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 1.44 | Series Style: | GRG-BM-R |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,255 | Frame Size: | 56C |
| Input HP: | 1.129 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Center Distance (in): | 2.06 | Model Code: | BM821 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.38 in | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Assembly: | BM-R | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.129 | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036358 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

