Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM821-10-R-140
Part #:GRG8210087.00
Catalog #:GRG-BM821-10-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.08 in | G: | 1.44 |
| C: | 6.38 in | F: | 3 |
| N: | 4.68 | Center Distance (in): | 2.06 in |
| BD: | 6.5 | I: | 3.61 in |
| LM: | 7.07 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.28 | BF: | 0.41 |
| B: | 5.8 | L: | 4.82 in |
| J: | 4.75 in | K: | 2.5 in |
| T: | 1 | O: | 2.29 in |
| U: | 0.625 in | A: | 3.81 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 140TC |
| Series Style: | GRG-BM-R | Input Style: | Flexible Coupling Input |
| Input HP: | 2.464 | Output Key: | 1/4 X 1.44 |
| Mounting Style: | No Base | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Series Code: | GRG | Output Style: | R |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Output HP: | 2.235 | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,065 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Model Code: | BM821 | Assembly: | BM-R |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 898 |
| Input HP @ 1750 RPM: | 2.464 | Input Bore (C Face): | 0.875 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310036631 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

