Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-30-L-56
Part #:GRG8210115.00
Catalog #:GRG-BMQ821-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 4.82 in | G: | 1.44 |
| LQ: | 4.46 in | U: | 0.625 in |
| D: | 2.28 | J: | 4.75 in |
| RQ: | 4.06 in | AK: | 4.5 |
| C: | 6.38 in | F: | 3 |
| N: | 4.68 | M: | 1.76 |
| O*: | 2.08 in | LM: | 7.07 |
| I: | 3.61 in | T: | 1 |
| K: | 2.5 in | Center Distance (in): | 2.06 in |
| O: | 2.29 in | BD: | 6.5 |
| B: | 5.8 | BF: | 0.41 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| A: | 3.81 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 56C |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Input HP: | 1.129 | Output HP: | 0.896 |
| Output Shaft Assembly Code: | L | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Output RPM: | 58 | Output Key: | 1/4 X 1.44 |
| Overhung Load: | 1,255 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Series Style: | GRG-BMQ-L | Service Factor: | 1 |
| Ratio Range: | 30:1 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Assembly: | BMQ-L |
| Motor HP Rating: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Ratio: | 30:1 | Model Code: | BMQ821 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 1.129 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.625 |
| Input Quill Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
| Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 690310036822 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

