Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-5-R-56
Part #:GRG8210121.00
Catalog #:GRG-BMQ821-5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.68 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | D: | 2.28 |
| RQ: | 4.06 in | AK: | 4.5 |
| BF: | 0.41 | LQ: | 4.46 in |
| O*: | 2.08 in | C: | 6.38 in |
| K: | 2.5 in | O: | 2.29 in |
| B: | 5.8 | BD: | 6.5 |
| T: | 1 | F: | 3 |
| AJ: | 5.88 | J: | 4.75 in |
| I: | 3.61 in | G: | 1.44 |
| N: | 4.68 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
Technical Specifications
| Overhung Load: | 1,000 | Output Key: | 1/4 X 1.44 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Input HP: | 3.653 | Input Style: | C-Face Quill |
| Series Style: | GRG-BMQ-R | Output HP: | 3.41 |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Keyway: | 3/16 X 3/32 | Series Code: | GRG |
| Output Shaft Orientation: | R | Output RPM: | 350 |
| Input RPM: | 1,750 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 3.653 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio Range: | 5:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 735 |
| Gear Type: | Worm | Model Code: | BMQ821 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Assembly: | BMQ-R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
General Specifications
| UPC: | 690310036884 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

