Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-10-R-56
Part #:GRG8210123.00
Catalog #:GRG-BMQ821-10-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.75 in | BF: | 0.41 |
| LQ: | 4.46 in | L: | 4.82 in |
| C: | 6.38 in | LM: | 7.07 |
| O*: | 2.08 in | T: | 1 |
| B: | 5.8 | F: | 3 |
| D: | 2.28 | U: | 0.625 in |
| AJ: | 5.88 | G: | 1.44 |
| M: | 1.76 | O: | 2.29 in |
| I: | 3.61 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 6.5 |
| K: | 2.5 in | N: | 4.68 |
| RQ: | 4.06 in | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Series Style: | GRG-BMQ-R | Output Key: | 1/4 X 1.44 |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.464 |
| Output RPM: | 175 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Mounting Style: | No Base | Series Code: | GRG |
| Output Shaft Assembly Code: | R | Output Shaft Orientation: | R |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Style: | R |
| Output HP: | 2.235 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Overhung Load: | 1,065 | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Assembly: | BMQ-R | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Model Code: | BMQ821 | Thrust Rating - output shaft: | 898 |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 2.464 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Motor HP Rating: | 2 | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.38 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 805 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036907 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

