Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-30-R-56
Part #:GRG8210127.00
Catalog #:GRG-BMQ821-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| LQ: | 4.46 in | N: | 4.68 |
| B: | 5.8 | O: | 2.29 in |
| G: | 1.44 | BF: | 0.41 |
| AK: | 4.5 | O*: | 2.08 in |
| L: | 4.82 in | AJ: | 5.88 |
| BD: | 6.5 | LM: | 7.07 |
| I: | 3.61 in | T: | 1 |
| U: | 0.625 in | K: | 2.5 in |
| F: | 3 | M: | 1.76 |
| BE: | 0.38 in | D: | 2.28 |
| J: | 4.75 in | RQ: | 4.06 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.896 |
| Input Style: | C-Face Quill | Output RPM: | 58 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Output Style: | R |
| Output Key: | 1/4 X 1.44 | Overhung Load: | 1,255 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GRG-BMQ-R |
| Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Input HP: | 1.129 | No. of Gear Reductions: | Single |
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | R |
| Series Code: | GRG | Input HP @ 1750 RPM: | 1.129 |
| Input Quill Diameter (in): | 0.625 in | Center Distance (in): | 2.06 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Model Code: | BMQ821 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.38 in | Motor HP Rating: | 1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | BMQ-R | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 968 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036945 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

