Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-40-R-56
Part #:GRG8210128.00
Catalog #:GRG-BMQ821-40-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 3 |
| BD: | 6.5 | LM: | 7.07 |
| T: | 1 | N: | 4.68 |
| O*: | 2.08 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | LQ: | 4.46 in |
| B: | 5.8 | G: | 1.44 |
| U: | 0.625 in | O: | 2.29 in |
| M: | 1.76 | J: | 4.75 in |
| BE: | 0.38 in | D: | 2.28 |
| C: | 6.38 in | K: | 2.5 in |
| RQ: | 4.06 in | I: | 3.61 in |
| A: | 3.81 | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Key: | 1/4 X 1.44 |
| Output Shaft Assembly Code: | R | Output HP: | 0.674 |
| Input HP: | 0.916 | Output Style: | R |
| Series Code: | GRG | Series Style: | GRG-BMQ-R |
| Output RPM: | 43 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Mounting Style: | No Base |
| Frame Size: | 56C | Overhung Load: | 1,315 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.916 |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.06 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Model Code: | BMQ821 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor HP Rating: | 0.75 |
| Thrust Rating - output shaft: | 1144 | Assembly: | BMQ-R |
| Series: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Quill Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 690310036952 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

