Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-40-D-56
Part #:GRG8210140.00
Catalog #:GRG-BMQ821-40-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | O*: | 2.08 in |
| F: | 3 | RQ: | 4.06 in |
| K: | 2.5 in | J: | 4.75 in |
| Center Distance (in): | 2.06 in | AJ: | 5.88 |
| N: | 4.68 | G: | 1.44 |
| B: | 5.8 | AK: | 4.5 |
| C: | 6.38 in | I: | 3.61 in |
| LM: | 7.07 | BD: | 6.5 |
| M: | 1.76 | D: | 2.28 |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1 | LQ: | 4.46 in |
| O: | 2.29 in | L: | 4.82 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Output Shaft Assembly Code: | D | Output RPM: | 43 |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Mounting Style: | No Base | Series Code: | GRG |
| Frame Size: | 56C | Output Key: | 1/4 X 1.44 |
| Output Shaft Orientation: | LR | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,315 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output HP: | 0.674 |
| Series Style: | GRG-BMQ-D | No. of Gear Reductions: | Single |
| Input HP: | 0.916 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Input Quill Diameter (in): | 0.625 in | Assembly: | BMQ-D |
| Motor HP Rating: | 0.75 | Input HP @ 1750 RPM: | 0.916 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.06 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | BMQ821 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Motor Frame Size: | 56C | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 971 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310037072 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

