Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-60-D-56
Part #:GRG8210142.00
Catalog #:GRG-BMQ821-60-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | I: | 3.61 in |
| B: | 5.8 | F: | 3 |
| N: | 4.68 | J: | 4.75 in |
| RQ: | 4.06 in | U: | 0.625 in |
| M: | 1.76 | G: | 1.44 |
| AJ: | 5.88 | BD: | 6.5 |
| Center Distance (in): | 2.06 in | L: | 4.82 in |
| LM: | 7.07 | O*: | 2.08 in |
| LQ: | 4.46 in | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| D: | 2.28 | C: | 6.38 in |
| BE: | 0.38 in | K: | 2.5 in |
| A: | 3.81 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Series Style: | GRG-BMQ-D | Input Style: | C-Face Quill |
| Output RPM: | 29 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | No Base | Series Code: | GRG |
| Overhung Load: | 1,415 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/4 X 1.44 | Output Shaft Orientation: | LR |
| Frame Size: | 56C | Output HP: | 0.435 |
| Output Style: | D | Input HP: | 0.674 |
| Input Keyway: | 3/16 X 1.38 in | Motor HP Rating: | 0.5 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Model Code: | BMQ821 |
| Center Distance (in): | 2.06 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 56 |
| Input Quill Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Assembly: | BMQ-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Torque Rating (in-lb): | 940 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310037096 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

