Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-15-D-140
Part #:GRG8210172.00
Catalog #:GRG-BMQ821-15-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.44 |
| T: | 1 | L: | 4.82 in |
| I: | 3.61 in | M: | 1.76 |
| J: | 4.75 in | BD: | 6.5 |
| LQ: | 4.46 in | D: | 2.28 |
| BE: | 0.38 in | AJ: | 5.88 |
| O*: | 2.08 in | AK: | 4.5 |
| B: | 5.8 | Center Distance (in): | 2.06 in |
| RQ: | 4.06 in | F: | 3 |
| K: | 2.5 in | O: | 2.29 in |
| N: | 4.68 | U: | 0.625 in |
| C: | 6.38 in | LM: | 7.07 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Output Style: | D | Output Key: | 1/4 X 1.44 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 1.887 |
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load: | 1,125 | Output RPM: | 116 |
| Output HP: | 1.661 | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Series Code: | GRG |
| Series Style: | GRG-BMQ-D | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1099 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Input Quill Diameter (in): | 0.875 in | Assembly: | BMQ-D |
| Motor HP Rating: | 1.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Ratio: | 15:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | BMQ821 | Input HP @ 1750 RPM: | 1.887 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 897 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310037355 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

