Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-30-L-56
Part #:GRG8260151.00
Catalog #:GRG-BMQ826-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.52 in | J: | 6.38 in |
| BD: | 6.5 | N: | 5.63 |
| RQ: | 4.82 in | U: | 0.75 in |
| L: | 6.07 in | I: | 4.34 in |
| K: | 3.19 in | O: | 2.73 in |
| T: | 1.25 | M: | 2.38 |
| LM: | 8.32 | B: | 7.12 |
| D: | 2.94 | LQ: | 5.19 in |
| AK: | 4.5 | C: | 8 in |
| Center Distance (in): | 2.63 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.69 |
| F: | 3.38 | AJ: | 5.88 |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 2.145 |
| Overhung Load: | 1,625 | Output HP: | 1.743 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Style: | L |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Frame Size: | 56C |
| Series Code: | GRG | Output Shaft Assembly Code: | L |
| Keyway: | 3/16 X 3/32 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 58 |
| Series Style: | GRG-BMQ-L | Assembly: | BMQ-L |
| Input HP @ 1750 RPM: | 2.145 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | BMQ826 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Input Quill Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Ratio Range: | 30:1 |
| Motor HP Rating: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | GRG Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 2.63 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| UPC: | 690310041970 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

