Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-60-L-56
Part #:GRG8260154.00
Catalog #:GRG-BMQ826-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | LQ: | 5.19 in |
| K: | 3.19 in | G: | 1.69 |
| M: | 2.38 | F: | 3.38 |
| L: | 6.07 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 2.94 |
| T: | 1.25 | N: | 5.63 |
| AK: | 4.5 | U: | 0.75 in |
| O*: | 2.52 in | LM: | 8.32 |
| J: | 6.38 in | B: | 7.12 |
| I: | 4.34 in | C: | 8 in |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 4.82 in | O: | 2.73 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft Orientation: | L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP: | 1.216 | Output Style: | L |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Overhung Load: | 1,625 | Output HP: | 0.835 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Series Style: | GRG-BMQ-L |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Output Key: | 1/4 X 1.75 | Output RPM: | 29 |
| Series Code: | GRG | Motor Frame Size: | 56 |
| Model Code: | BMQ826 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.63 in | Motor HP Rating: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.216 |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.625 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1805 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310042007 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

