Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-10-L-140
Part #:GRG8260183.00
Catalog #:GRG-BMQ826-10-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | RQ: | 4.82 in |
| C: | 8 in | G: | 1.69 |
| AJ: | 5.88 | N: | 5.63 |
| M: | 2.38 | AK: | 4.5 |
| J: | 6.38 in | U: | 0.75 in |
| LM: | 8.32 | I: | 4.34 in |
| BE: | 0.38 in | B: | 7.12 |
| BF: | 0.41 | LQ: | 5.19 in |
| K: | 3.19 in | O: | 2.73 in |
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | F: | 3.38 |
| O*: | 2.52 in | BD: | 6.5 |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Mounting Style: | No Base | Input HP: | 4.492 |
| Output RPM: | 175 | Overhung Load: | 1,625 |
| Output Style: | L | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | L | Output Key: | 1/4 X 1.75 |
| Series Code: | GRG | Frame Size: | 140TC |
| Output HP: | 4.097 | Series Style: | GRG-BMQ-L |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 5 | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Model Code: | BMQ826 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1762 | Ratio Range: | 10:1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.875 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor HP Rating: | 5 | Input HP @ 1750 RPM: | 4.492 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-L |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1475 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310042281 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

