Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-25-L-140
Part #:GRG8260186.00
Catalog #:GRG-BMQ826-25-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | C: | 8 in |
| D: | 2.94 | T: | 1.25 |
| K: | 3.19 in | F: | 3.38 |
| O: | 2.73 in | BF: | 0.41 |
| J: | 6.38 in | O*: | 2.52 in |
| LM: | 8.32 | AJ: | 5.88 |
| M: | 2.38 | RQ: | 4.82 in |
| B: | 7.12 | BD: | 6.5 |
| G: | 1.69 | N: | 5.63 |
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| AK: | 4.5 | I: | 4.34 in |
| LQ: | 5.19 in | BE: | 0.38 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP: | 2.487 |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | GRG |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Output RPM: | 70 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L |
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| Series Style: | GRG-BMQ-L | Output Shaft Assembly Code: | L |
| Output Style: | L | Overhung Load: | 1,625 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Output HP: | 2.076 | Motor Frame Size: | 140 |
| Assembly: | BMQ-L | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Ratio Range: | 25:1 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Model Code: | BMQ826 | Motor HP Rating: | 2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 2.487 |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1869 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310042311 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

