Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ826-20-D-140
Part #:GRG8260209.00
Catalog #:GRG-BMQ826-20-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | I: | 4.34 in |
| BF: | 0.41 | C: | 8 in |
| U: | 0.75 in | LM: | 8.32 |
| T: | 1.25 | G: | 1.69 |
| Center Distance (in): | 2.63 in | N: | 5.63 |
| AK: | 4.5 | RQ: | 4.82 in |
| BE: | 0.38 in | O*: | 2.52 in |
| J: | 6.38 in | AJ: | 5.88 |
| M: | 2.38 | L: | 6.07 in |
| D: | 2.94 | O: | 2.73 in |
| K: | 3.19 in | F: | 3.38 |
| B: | 7.12 | BD: | 6.5 |
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Series Style: | GRG-BMQ-D | No. of Gear Reductions: | Single |
| Output RPM: | 87 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 3 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Output Style: | D | Input HP: | 2.965 |
| Input Style: | C-Face Quill | Series Code: | GRG |
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| Overhung Load: | 1,625 | Output HP: | 2.549 |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Motor HP Rating: | 3 |
| Motor Frame Size: | 140 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.875 in | Model Code: | BMQ826 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.965 |
| Assembly: | BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310042533 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

