Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BM832-40-L-140
Part #:GRG8320054.00
Catalog #:GRG-BM832-40-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 9.38 in |
| K: | 3.75 in | BD: | 6.5 |
| G: | 2 | I: | 5.02 in |
| N: | 7.06 | J: | 7.5 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 9.01 | U: | 0.875 in |
| L: | 6.76 in | O*: | 3.42 in |
| BF: | 0.41 | O: | 3.66 in |
| D: | 3.5 | T: | 1.5 |
| F: | 4 | TAP Depth: | 0.88 in |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.75 |
Technical Specifications
| Output Style: | L | Output HP: | 2.293 |
| Keyway: | 3/16 X 3/32 | Input HP: | 2.926 |
| Mounting Style: | No Base | Frame Size: | 140TC |
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Key: | 3/8 X 2.63 |
| Series Code: | GRG | Series Style: | GRG-BM-L |
| Overhung Load: | 2,275 | Output RPM: | 43 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.875 | Assembly: | BM-L |
| Thrust Rating - output shaft: | 2574 | Model Code: | BM832 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.926 |
| Output Diameter (in): | 1.500 in | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310044063 | Weight: | 76.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

