Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-25-L-56
Part #:GRL8210042.00
Catalog #:GRL-BM821-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | O: | 2.29 in |
| BF: | 0.41 | B: | 5.8 |
| N: | 4.68 | K: | 2.5 in |
| AJ: | 5.88 | I: | 3.61 in |
| U: | 0.625 in | LM: | 7.07 |
| F: | 2.88 | O*: | 2.08 in |
| D: | 2.28 | AK: | 4.5 |
| BD: | 6.5 | L: | 4.82 in |
| J: | 5 in | C: | 6.38 in |
| T: | 1 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
Technical Specifications
| Output RPM: | 70 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GRL-BM-L |
| Overhung Load: | 1,210 | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Input HP: | 1.333 | Frame Size: | 56C |
| Output HP: | 1.094 | Output Key: | 1/4 X 1.44 |
| Input Style: | Flexible Coupling Input | Series Code: | GRL |
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Assembly: | BM-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Center Distance (in): | 2.06 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.333 | Output Diameter (in): | 1.000 in |
| Ratio: | 25:1 | Motor Frame Size: | 56 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Model Code: | BM821 |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 985 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310047163 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

