Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-100-L-56
Part #:GRL8210048.00
Catalog #:GRL-BM821-100-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | U: | 0.625 in |
| D: | 2.28 | BD: | 6.5 |
| O: | 2.29 in | L: | 4.82 in |
| BE: | 0.38 in | T: | 1 |
| BF: | 0.41 | I: | 3.61 in |
| C: | 6.38 in | B: | 5.8 |
| AJ: | 5.88 | K: | 2.5 in |
| Center Distance (in): | 2.06 in | O*: | 2.08 in |
| AK: | 4.5 | J: | 5 in |
| G: | 1.44 | LM: | 7.07 |
| N: | 4.68 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
Technical Specifications
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRL | Output Style: | L |
| Input RPM: | 1,750 | Series Style: | GRL-BM-L |
| Keyway: | 3/16 X 3/32 | Input Style: | Flexible Coupling Input |
| Overhung Load: | 1,580 | Input HP: | 0.217 |
| Output Key: | 1/4 X 1.44 | Output HP: | 0.122 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | BM-L | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.000 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.217 | Motor Frame Size: | 56 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Model Code: | BM821 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 439 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
General Specifications
| UPC: | 690310047224 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

