Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM821-25-R-56
Part #:GRL8210054.00
Catalog #:GRL-BM821-25-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 4.82 in |
| BD: | 6.5 | N: | 4.68 |
| AK: | 4.5 | AJ: | 5.88 |
| U: | 0.625 in | I: | 3.61 in |
| C: | 6.38 in | G: | 1.44 |
| O: | 2.29 in | T: | 1 |
| LM: | 7.07 | F: | 2.88 |
| O*: | 2.08 in | BE: | 0.38 in |
| J: | 5 in | Center Distance (in): | 2.06 in |
| K: | 2.5 in | D: | 2.28 |
| B: | 5.8 | A: | 3.81 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
Technical Specifications
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| Overhung Load: | 1,210 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.44 |
| Series Code: | GRL | Output HP: | 1.094 |
| Input HP: | 1.333 | Mounting Style: | No Base |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Output Style: | R | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Style: | GRL-BM-R | Output RPM: | 70 |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| Assembly: | BM-R | Model Code: | BM821 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.38 in |
| Output Diameter (in): | 1.000 in | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.333 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 985 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 690310047286 | Weight: | 30.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

