Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ821-20-R-56
Part #:GRL8210125.00
Catalog #:GRL-BMQ821-20-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O: | 2.29 in |
| T: | 1 | N: | 4.68 |
| K: | 2.5 in | I: | 3.61 in |
| AJ: | 5.88 | F: | 2.88 |
| BE: | 0.38 in | C: | 6.38 in |
| J: | 5 in | LQ: | 4.46 in |
| RQ: | 4.06 in | B: | 5.8 |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| D: | 2.28 | O*: | 2.08 in |
| BF: | 0.41 | BD: | 6.5 |
| G: | 1.44 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.81 |
Technical Specifications
| Input HP: | 1.584 | Series Code: | GRL |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Series Style: | GRL-BMQ-R | Output Shaft Orientation: | R |
| Output RPM: | 87 | Output Style: | R |
| Mounting Style: | No Base | Output Key: | 1/4 X 1.44 |
| Overhung Load: | 1,175 | Output HP: | 1.338 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.000 in | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.584 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Quill Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ821 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Assembly: | BMQ-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 964 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
General Specifications
| UPC: | 690310047842 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

