Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ826-60-D-56
Part #:GRL8260178.00
Catalog #:GRL-BMQ826-60-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.94 |
| T: | 1.125 | B: | 7.12 |
| BF: | 0.41 | K: | 3.19 in |
| J: | 6.38 in | O*: | 2.52 in |
| O: | 2.73 in | RQ: | 4.82 in |
| F: | 3.38 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.69 |
| BD: | 6.5 | L: | 5.63 in |
| C: | 8 in | Center Distance (in): | 2.63 in |
| I: | 4.34 in | LQ: | 5.19 in |
| N: | 5.63 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.84 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output Key: | 1/4 X 1.75 | Frame Size: | 56C |
| Overhung Load: | 1,625 | Output HP: | 0.835 |
| Mounting Style: | No Base | Reducer Style: | Worm - Right Angle |
| Output RPM: | 29 | Input HP: | 1.216 |
| Series Style: | GRL-BMQ-D | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Output Style: | D |
| Series Code: | GRL | Keyway: | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | BMQ826 | Product Type: | Right Angle |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 60:1 |
| Assembly: | BMQ-D | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.216 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1805 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310052402 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

