Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-30-R-56
Part #:NH8210127.00
Catalog #:NH-BMQ821-30-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | O: | 2.66 in |
| K: | 1.63 in | L: | 4.82 in |
| T: | 0.875 | U: | 0.625 in |
| G: | 0.94 | M: | 1.76 |
| D: | 2.31 | I: | 3.61 in |
| BD: | 6.5 | B: | 4.5 |
| C: | 6 in | J: | 3.25 in |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| RQ: | 4.06 in | O*: | 2.45 in |
| BE: | 0.38 in | F: | 1.88 |
| BF: | 0.41 | N: | 4.34 |
| LQ: | 4.46 in | H-Tap size: | 5/16 - 18 UNC in |
| A: | 2.5 | TAP Depth: | 0.63 in |
Technical Specifications
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 0.896 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Orientation: | R | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 775 | Assembly: | BMQ-R |
| Output RPM: | 58 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Input HP: | 1.129 | No. of Gear Reductions: | Single |
| Series Code: | NH | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | BMQ821 |
| Service Factor: | 1 | Series Style: | NH-BMQ-R |
| Input Keyway: | 3/16 X 1.38 in | Input Bore (C Face): | 0.625 |
| Ratio Range: | 30:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.129 | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Input Quill Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Style: | R | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310062319 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

