Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-50-R-56
Part #:NH8210129.00
Catalog #:NH-BMQ821-50-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.31 |
| BD: | 6.5 | N: | 4.34 |
| J: | 3.25 in | BF: | 0.41 |
| RQ: | 4.06 in | C: | 6 in |
| LQ: | 4.46 in | K: | 1.63 in |
| O: | 2.66 in | AJ: | 5.88 |
| O*: | 2.45 in | F: | 1.88 |
| AK: | 4.5 | B: | 4.5 |
| T: | 0.875 | I: | 3.61 in |
| G: | 0.94 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.63 in | A: | 2.5 |
| H-Tap size: | 5/16 - 18 UNC in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-R |
| Input HP: | 0.769 | Overhung Load: | 775 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Output Shaft Orientation: | R | Ratio: | 50:1 |
| Output HP: | 0.539 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Series Style: | NH-BMQ-R | Motor Frame Size: | 56 |
| Gear Type: | Worm | Output Style: | R |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Ratio Range: | 50:1 | Input Quill Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.769 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | NH | Model Code: | BMQ821 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 970 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062333 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

