Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL10
Part #:XB1003
Catalog #:133UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | L: | 4.03 in |
| V: | 2.16 in | C: | 4.66 in |
| Y: | 1.76 in | D: | 1.72 |
| K: | 1.63 in | X: | 0.5 in |
| M: | 1.81 | N: | 4 |
| J: | 3.25 in | H: | 1.72 in |
| F: | 2 | B: | 4 |
| T: | 0.625 | A: | 2.88 |
| E: | 1.63 | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | I: | 2.12 in |
| G: | 1 | H-Tap size: | 5/16 - 18 in |
| U: | 0.5 in |
Technical Specifications
| Key Length: | 1 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1001 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Key Sq.: | 0.125 | Ratio: | 10:1 |
| Maximum Input HP: | 0.823 hp @ 1750 rpm | Manufacturer Reducer Size: | 133 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Assembly: | U-L | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Output RPM: | 175 |
| Center Distance (in): | 1.33 | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.31 |
| Input HP @ 1750 RPM: | 0.77 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Model Code: | 133U |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Input Style: | Solid Shaft | Input Keyway: | 1/8 X 1.38 in |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337188 | Weight: | 17.00 LB |

