Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL15
Part #:XB1004
Catalog #:133UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | F: | 2 |
| C: | 4.66 in | D: | 1.72 |
| V: | 2.16 in | J: | 3.25 in |
| X: | 0.5 in | M: | 1.81 |
| B: | 4 | H: | 1.72 in |
| N: | 4 | L: | 4.03 in |
| O: | 2 in | Y: | 1.76 in |
| E: | 1.63 | A: | 2.88 |
| U: | 0.5 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | I: | 2.12 in |
| T: | 0.625 | G: | 1 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Thrust Rating - output shaft: | 1156 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.125 |
| Key Length: | 1 | Input Speed: | 1750 |
| Ratio: | 15:1 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 133 | Maximum Input HP: | 0.642 hp @ 1750 rpm |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Ratio Range: | 15:1 | Input Keyway: | 1/8 X 1.38 in |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Output Key: | 3/16 X 1.31 | Input HP @ 1750 RPM: | 0.56 |
| Assembly: | U-L | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Series Code: | Raider | Model Code: | 133U |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337195 | Weight: | 17.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

