Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR5
Part #:XB1011
Catalog #:133UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | H: | 1.72 in |
| B: | 4 | K: | 1.63 in |
| M: | 1.81 | X: | 0.5 in |
| L: | 4.03 in | O: | 2 in |
| V: | 1.94 in | F: | 2 |
| N: | 4 | Y: | 1.76 in |
| C: | 4.66 in | D: | 1.72 |
| TAP Depth: | 0.5 in | G: | 1 |
| U: | 0.5 in | T: | 0.625 |
| A: | 2.88 | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.33 in |
| E: | 1.63 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 811 |
| Ratio: | 5:1 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.125 | Key Length: | 1 |
| Output Key: | 3/16 X 1.31 | Assembly: | U-R |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Assembly Code: | R |
| Mounting Style: | No Base | Output RPM: | 350 |
| Center Distance (in): | 1.33 | Model Code: | 133U |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Series Code: | Raider | Input Keyway: | 1/8 X 1.38 in |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337256 | Weight: | 17.00 LB |

