Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR10
Part #:XB1013
Catalog #:133UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | Y: | 1.76 in |
| X: | 0.5 in | N: | 4 |
| V: | 1.94 in | F: | 2 |
| H: | 1.72 in | J: | 3.25 in |
| O: | 2 in | D: | 1.72 |
| B: | 4 | L: | 4.03 in |
| K: | 1.63 in | M: | 1.81 |
| H-Tap size: | 5/16 - 18 in | I: | 2.12 in |
| A: | 2.88 | TAP Depth: | 0.5 in |
| U: | 0.5 in | Center Distance (in): | 1.33 in |
| E: | 1.63 | T: | 0.625 |
| G: | 1 |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.125 |
| Efficiency: | 80 | Key Length: | 1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1001 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Assembly: | U-R | Model Code: | 133U |
| Output Key: | 3/16 X 1.31 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.77 | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Keyway: | 1/8 X 1.38 in |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Shaft Assembly Code: | R | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 263 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337263 | Weight: | 17.00 LB |

