Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR15
Part #:XB1014
Catalog #:133UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | J: | 3.25 in |
| V: | 1.94 in | F: | 2 |
| X: | 0.5 in | C: | 4.66 in |
| D: | 1.72 | L: | 4.03 in |
| M: | 1.81 | O: | 2 in |
| H: | 1.72 in | K: | 1.63 in |
| N: | 4 | Y: | 1.76 in |
| E: | 1.63 | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in | G: | 1 |
| A: | 2.88 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| U: | 0.5 in |
Technical Specifications
| Efficiency: | 80 | Ratio: | 15:1 |
| Input Speed: | 1750 | Key Sq.: | 0.125 |
| Key Length: | 1 | Thrust Rating - output shaft: | 1156 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Output Diameter (in): | 0.625 in | Output RPM: | 116.6 |
| Product Type: | Worm Speed Reducer | Model Code: | 133U |
| Output Key: | 3/16 X 1.31 | Input Keyway: | 1/8 X 1.38 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.56 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Gear Type: | Worm |
| Series Code: | Raider | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Assembly: | U-R | Ratio Range: | 15:1 |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337270 | Weight: | 17.00 LB |

