Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR50
Part #:XB1019
Catalog #:133UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | O: | 2 in |
| J: | 3.25 in | M: | 1.81 |
| N: | 4 | V: | 1.94 in |
| H: | 1.72 in | F: | 2 |
| L: | 4.03 in | Y: | 1.76 in |
| K: | 1.63 in | D: | 1.72 |
| X: | 0.5 in | B: | 4 |
| A: | 2.88 | Center Distance (in): | 1.33 in |
| G: | 1 | I: | 2.12 in |
| TAP Depth: | 0.5 in | T: | 0.625 |
| U: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| E: | 1.63 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1399 |
| Key Sq.: | 0.125 | Ratio: | 50:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Output Key: | 3/16 X 1.31 |
| Assembly: | U-R | Model Code: | 133U |
| Output RPM: | 35 | Gear Type: | Worm |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.38 in | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.22 | Ratio Range: | 50:1 |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337317 | Weight: | 17.00 LB |

