Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR5
Part #:XB1021
Catalog #:133ULR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | N: | 4 |
| H: | 1.72 in | D: | 1.72 |
| C: | 4.66 in | F: | 2 |
| V: | 2.16 in | X: | 0.5 in |
| B: | 4 | J: | 3.25 in |
| Y: | 1.76 in | K: | 1.63 in |
| L: | 4.03 in | O: | 2 in |
| E: | 1.63 | O*: | 2 in |
| U: | 0.5 in | G: | 1 |
| T: | 0.625 | A: | 2.88 |
| Center Distance (in): | 1.33 in | I: | 2.12 in |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 5:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Key Length: | 1 |
| Key Sq.: | 0.125 | Thrust Rating - output shaft: | 811 |
| Reducer: | Worm - Right Angle | Model Code: | 133U |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Series Code: | Raider | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.33 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output RPM: | 350 |
| Output Key: | 3/16 X 1.31 | Output Shaft Orientation: | LR |
| Input Keyway: | 1/8 X 1.38 in | Assembly: | U-LR |
| Mounting Style: | No Base | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337331 | Weight: | 17.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 9.00 IN |

