Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR15
Part #:XB1024
Catalog #:133ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | Y: | 1.76 in |
| C: | 4.66 in | O: | 2 in |
| J: | 3.25 in | X: | 0.5 in |
| K: | 1.63 in | B: | 4 |
| M: | 1.81 | F: | 2 |
| D: | 1.72 | N: | 4 |
| V: | 2.16 in | L: | 4.03 in |
| Center Distance (in): | 1.33 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.625 | U: | 0.5 in |
| TAP Depth: | 0.5 in | G: | 1 |
| E: | 1.63 | O*: | 2 in |
| I: | 2.12 in | A: | 2.88 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.125 |
| Input Speed: | 1750 | Key Length: | 1 |
| Thrust Rating - output shaft: | 1156 | Ratio: | 15:1 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.56 |
| Ratio Range: | 15:1 | Output RPM: | 116.6 |
| Input Keyway: | 1/8 X 1.38 in | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.625 in | Assembly: | U-LR |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.31 |
| Model Code: | 133U | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337355 | Weight: | 17.00 LB |

