Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR20
Part #:XB1025
Catalog #:133ULR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.5 in | L: | 4.03 in |
| J: | 3.25 in | F: | 2 |
| B: | 4 | H: | 1.72 in |
| C: | 4.66 in | O: | 2 in |
| V: | 2.16 in | N: | 4 |
| M: | 1.81 | K: | 1.63 in |
| Y: | 1.76 in | D: | 1.72 |
| Center Distance (in): | 1.33 in | U: | 0.5 in |
| E: | 1.63 | O*: | 2 in |
| T: | 0.625 | A: | 2.88 |
| G: | 1 | I: | 2.12 in |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.125 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1241 |
| Key Length: | 1 | Ratio: | 20:1 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Model Code: | 133U |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 0.46 |
| Output Shaft Assembly Code: | D | Mounting Style: | No Base |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | Raider | Output Key: | 3/16 X 1.31 |
| Service Factor: | 1 | Assembly: | U-LR |
| Input Style: | Solid Shaft | Input Keyway: | 1/8 X 1.38 in |
| Output RPM: | 87.5 | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337362 | Weight: | 17.00 LB |

