Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR30
Part #:XB1027
Catalog #:133ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.81 | K: | 1.63 in |
| L: | 4.03 in | O: | 2 in |
| V: | 2.16 in | F: | 2 |
| B: | 4 | D: | 1.72 |
| X: | 0.5 in | H: | 1.72 in |
| J: | 3.25 in | Y: | 1.76 in |
| N: | 4 | C: | 4.66 in |
| G: | 1 | E: | 1.63 |
| Center Distance (in): | 1.33 in | H-Tap size: | 5/16 - 18 in |
| I: | 2.12 in | A: | 2.88 |
| O*: | 2 in | U: | 0.5 in |
| TAP Depth: | 0.5 in | T: | 0.625 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.125 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1399 |
| Ratio: | 30:1 | Key Length: | 1 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Output Diameter (in): | 0.625 in | Assembly: | U-LR |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 0.32 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Input Diameter (in): | 0.5 in | Gear Type: | Worm |
| Center Distance (in): | 1.33 | Model Code: | 133U |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337379 | Weight: | 17.00 LB |

