Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR40
Part #:XB1028
Catalog #:133ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | O: | 2 in |
| Y: | 1.76 in | D: | 1.72 |
| V: | 2.16 in | N: | 4 |
| K: | 1.63 in | L: | 4.03 in |
| F: | 2 | H: | 1.72 in |
| X: | 0.5 in | B: | 4 |
| C: | 4.66 in | M: | 1.81 |
| T: | 0.625 | A: | 2.88 |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| U: | 0.5 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 in | O*: | 2 in |
| E: | 1.63 | G: | 1 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Key Sq.: | 0.125 | Thrust Rating - output shaft: | 1399 |
| Ratio: | 40:1 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Key Length: | 1 |
| Maximum Input HP: | 0.329 hp @ 1750 rpm | Manufacturer Reducer Size: | 133 |
| Input Diameter (in): | 0.5 in | Series Code: | Raider |
| Input HP @ 1750 RPM: | 0.26 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Assembly: | U-LR |
| Output RPM: | 43.7 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.31 | Input Keyway: | 1/8 X 1.38 in |
| Model Code: | 133U | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| Mounting Style: | No Base | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337386 | Weight: | 17.00 LB |

