Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133ULR60
Part #:XB1030
Catalog #:133ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.03 in | K: | 1.63 in |
| Y: | 1.76 in | N: | 4 |
| H: | 1.72 in | X: | 0.5 in |
| O: | 2 in | C: | 4.66 in |
| V: | 2.16 in | B: | 4 |
| F: | 2 | J: | 3.25 in |
| M: | 1.81 | D: | 1.72 |
| U: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.5 in | I: | 2.12 in |
| O*: | 2 in | G: | 1 |
| A: | 2.88 | T: | 0.625 |
| Center Distance (in): | 1.33 in | E: | 1.63 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 60:1 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1399 |
| Key Sq.: | 0.125 | Key Length: | 1 |
| Manufacturer Reducer Size: | 133 | Maximum Input HP: | 0.246 hp @ 1750 rpm |
| Output Key: | 3/16 X 1.31 | Output Shaft Assembly Code: | D |
| Assembly: | U-LR | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Mounting Style: | No Base | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.38 in | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 133U |
| Center Distance (in): | 1.33 | Output RPM: | 29.1 |
| Series Code: | Raider | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.19 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337409 | Weight: | 12.90 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 8.90 IN |

