Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L5
Part #:XB1061
Catalog #:133Q56L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | L: | 2.61 in |
| V: | 2.16 in | D: | 1.72 |
| O: | 2 in | R: | 3.25 in |
| H: | 1.72 in | C: | 4.66 in |
| M: | 5.84 | K: | 1.63 in |
| F: | 2 | J: | 3.25 in |
| N: | 4 | P: | 3.05 in |
| I: | 2.12 in | AJ: | 5.88 |
| TAP Depth: | 0.5 in | LQ: | 3.94 in |
| BE: | 0.38 in | A: | 2.88 |
| E: | 1.63 | Center Distance (in): | 1.33 in |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| G: | 1 | BF: | 0.41 |
| BD: | 6.5 | T: | 0.625 |
Technical Specifications
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 811 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Assembly: | Q-L |
| Gear Type: | Worm | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Model Code: | 133Q |
| Input Diameter (in): | 0.625 in | Series Code: | Raider |
| Output Key: | 3/16 X 1.31 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337652 | Weight: | 14.37 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 11.60 IN |

