Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L15
Part #:XB1064
Catalog #:133Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | M: | 5.84 |
| N: | 4 | C: | 4.66 in |
| P: | 3.05 in | R: | 3.25 in |
| F: | 2 | O: | 2 in |
| B: | 4 | H: | 1.72 in |
| V: | 2.16 in | D: | 1.72 |
| L: | 2.61 in | K: | 1.63 in |
| Center Distance (in): | 1.33 in | BE: | 0.38 in |
| A: | 2.88 | AJ: | 5.88 |
| E: | 1.63 | G: | 1 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | T: | 0.625 |
| I: | 2.12 in | LQ: | 3.94 in |
| BF: | 0.41 | TAP Depth: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1156 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Output RPM: | 116.6 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Series Code: | Raider |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Model Code: | 133Q |
| Input HP @ 1750 RPM: | 0.56 | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Assembly: | Q-L |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.31 |
| Mounting Style: | No Base | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337676 | Weight: | 17.00 LB |

