Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L25
Part #:XB1066
Catalog #:133Q56L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | R: | 3.25 in |
| M: | 5.84 | C: | 3.25 in |
| V: | 2.16 in | P: | 3.05 in |
| J: | 3.46 in | L: | 2.61 in |
| F: | 1 | N: | 4 |
| D: | 2 | B: | 2.82 |
| K: | 4.66 in | A: | 3.8 |
| E: | 1.63 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Input Speed: | 1750 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Keyway (C Face): | 1/8 X 1.00 |
| Manufacturer Reducer Size: | 133 | Maximum Input HP: | 0.445 hp @ 1750 rpm |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.33 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.445 |
| Output Diameter (in): | 0.625 in | Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 309 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288684091 | Weight: | 16.14 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 8.90 IN |

