Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L50
Part #:XB1069
Catalog #:133Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | J: | 3.25 in |
| K: | 1.63 in | V: | 2.16 in |
| L: | 2.61 in | D: | 1.72 |
| R: | 3.25 in | F: | 2 |
| M: | 5.84 | H: | 1.72 in |
| B: | 4 | P: | 3.05 in |
| C: | 4.66 in | O: | 2 in |
| BE: | 0.38 in | E: | 1.63 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | LQ: | 3.94 in |
| BF: | 0.41 | I: | 2.12 in |
| A: | 2.88 | G: | 1 |
| AK: | 4.5 | T: | 0.625 |
| BD: | 6.5 | Center Distance (in): | 1.33 in |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 50:1 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1399 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.31 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Input HP @ 1750 RPM: | 0.22 |
| Model Code: | 133Q | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | Q-L |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337713 | Weight: | 17.00 LB |

