Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56L60
Part #:XB1070
Catalog #:133Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 2.61 in | M: | 5.84 |
| C: | 4.66 in | R: | 3.25 in |
| O: | 2 in | B: | 4 |
| J: | 3.25 in | K: | 1.63 in |
| F: | 2 | V: | 2.16 in |
| P: | 3.05 in | N: | 4 |
| H: | 1.72 in | D: | 1.72 |
| Center Distance (in): | 1.33 in | E: | 1.63 |
| A: | 2.88 | AJ: | 5.88 |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| G: | 1 | BD: | 6.5 |
| BE: | 0.38 in | LQ: | 3.94 in |
| T: | 0.625 | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | I: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 1399 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 133Q |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.31 | Assembly: | Q-L |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output RPM: | 29.1 |
| Mounting Style: | No Base | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Input HP @ 1750 RPM: | 0.19 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337720 | Weight: | 17.00 LB |

