Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R5
Part #:XB1071
Catalog #:133Q56R5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | J: | 3.25 in |
| C: | 4.66 in | K: | 1.63 in |
| V: | 2.16 in | M: | 5.84 |
| L: | 2.61 in | H: | 1.72 in |
| N: | 4 | B: | 4 |
| D: | 1.72 | P: | 3.05 in |
| O: | 2 in | F: | 2 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.88 | BF: | 0.41 |
| BD: | 6.5 | G: | 1 |
| Center Distance (in): | 1.33 in | I: | 2.12 in |
| LQ: | 3.94 in | E: | 1.63 |
| AK: | 4.5 | T: | 0.625 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 811 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.33 |
| Output Key: | 3/16 X 1.31 | Mounting Style: | No Base |
| Frame Size: | 56C | Assembly: | Q-R |
| Output Diameter (in): | 0.625 in | Model Code: | 133Q |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 209 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
General Specifications
| UPC: | 662288337737 | Weight: | 17.00 LB |

