Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R15
Part #:XB1074
Catalog #:133Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | H: | 1.72 in |
| P: | 3.05 in | J: | 3.25 in |
| D: | 1.72 | F: | 2 |
| L: | 2.61 in | R: | 3.25 in |
| C: | 4.66 in | N: | 4 |
| M: | 5.84 | V: | 2.16 in |
| K: | 1.63 in | B: | 4 |
| LQ: | 3.94 in | Center Distance (in): | 1.33 in |
| BF: | 0.41 | G: | 1 |
| AK: | 4.5 | TAP Depth: | 0.5 in |
| BE: | 0.38 in | I: | 2.12 in |
| E: | 1.63 | AJ: | 5.88 |
| T: | 0.625 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | A: | 2.88 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1156 |
| Input Speed: | 1750 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Gear Type: | Worm |
| Mounting Style: | No Base | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Assembly: | Q-R |
| Output RPM: | 116.6 | Series Code: | Raider |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.56 |
| Input Diameter (in): | 0.625 in | Model Code: | 133Q |
| Output Key: | 3/16 X 1.31 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 292 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288337751 | Weight: | 17.00 LB |

