Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R20
Part #:XB1075
Catalog #:133Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | H: | 1.72 in |
| D: | 1.72 | R: | 3.25 in |
| V: | 2.16 in | P: | 3.05 in |
| F: | 2 | M: | 5.84 |
| B: | 4 | O: | 2 in |
| L: | 2.61 in | K: | 1.63 in |
| J: | 3.25 in | N: | 4 |
| E: | 1.63 | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | BE: | 0.38 in |
| I: | 2.12 in | G: | 1 |
| A: | 2.88 | LQ: | 3.94 in |
| T: | 0.625 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1241 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 1.33 | Assembly: | Q-R |
| Model Code: | 133Q | Frame Size: | 56C |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Input HP @ 1750 RPM: | 0.46 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.31 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337768 | Weight: | 17.00 LB |

