Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R25
Part #:XB1076
Catalog #:133Q56R25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | H: | 1.72 in |
| C: | 3.25 in | B: | 2.82 |
| F: | 1 | L: | 2.61 in |
| J: | 3.46 in | M: | 5.84 |
| R: | 3.25 in | P: | 3.05 in |
| V: | 2.16 in | D: | 2 |
| K: | 4.66 in | E: | 1.63 |
| A: | 3.8 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1144 | Input Speed: | 1750 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 1/8 X 1.00 | Motor Frame Size: | 56C |
| Manufacturer Reducer Size: | 133 | Maximum Input HP: | 0.445 hp @ 1750 rpm |
| Output Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Series Code: | Raider |
| Center Distance (in): | 1.33 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.445 |
| Mounting Style: | No Base | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 309 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662288684107 | Weight: | 17.00 LB |

