Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R30
Part #:XB1077
Catalog #:133Q56R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | L: | 2.61 in |
| F: | 2 | N: | 4 |
| C: | 4.66 in | P: | 3.05 in |
| J: | 3.25 in | K: | 1.63 in |
| B: | 4 | V: | 2.16 in |
| R: | 3.25 in | M: | 5.84 |
| H: | 1.72 in | D: | 1.72 |
| T: | 0.625 | H-Tap size: | 5/16 - 18 in |
| BD: | 6.5 | G: | 1 |
| AJ: | 5.88 | Center Distance (in): | 1.33 in |
| AK: | 4.5 | E: | 1.63 |
| BE: | 0.38 in | TAP Depth: | 0.5 in |
| BF: | 0.41 | LQ: | 3.94 in |
| I: | 2.12 in | A: | 2.88 |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.32 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Service Factor: | 1 |
| Model Code: | 133Q | Center Distance (in): | 1.33 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Series Code: | Raider |
| Output Key: | 3/16 X 1.31 | Assembly: | Q-R |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Torque Rating (in-lb): | 314 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337775 | Weight: | 17.00 LB |

